Advanced Searches
rf

Unique and Custom RF Capabilities - Samtec incorporates RF into unique cable assemblies and board level systems.

Need an RF Cable Assembly? Our interactive RF Cable Assembly program helps to easily create a valid part number for a RF cable assembly, view a print, request a sample or place an order. Click to build a RF Cable Assembly.

Unique RF Interconnects  

EQRF - Combo High Speed Connector/RF Coax Cable Assemblies

  • High Speed .8mm (.0315") pitch
    (Q Strip™®) sockets or terminals
  • Choice of MMCX, MCX, or SMA Plugs or Jacks
  • 40 or 80 RF connectors
  • Choice of RG316 or RG178 coax cable systems
GRF1-C - Ganged In-Line RF Cable Systems
  • Ganged in-line MMCX-scale RF Plugs
  • 2, 4, 6, or 8 positions
  • RG316 coax cable single or double ended
  • Optional captive panel screws
GRF1-J/GRF1-P - Ganged In-line RF Plugs and Jacks
  • Ganged in-line (MMCX-scale) plugs or jacks
  • 2, 4, 6, or 8 positions
  • Straight or right-angle orientation
  • PCB Mount, through-hole termination
  • Through-hole threaded inserts standard on ganged in-line jacks
  • Jacks also mate with ganged in-line RF cables
QMS/QFS - RF Q2™ Headers and Sockets
  • .635mm (.025") pitch Q2™ high speed connectors
  • MMCX-scale RF plugs on header ends
  • MMCX-scale RF jacks on socket ends
  • Increased insertion depth for rugged applications
  • Up to 208 signal pins and up to 64 signal pairs standard
  • Application specific differential pairs also available

Custom RF Cable Capabilities

Custom and Application Specific Assemblies and Systems

  • Other RF connectors including QMA, SMC, UHF, 1.0/2.3 and Mini UHF
  • I/O assemblies
  • High precision termination for lower loss
  • Custom grounding and signal pin geometry
  • Reverse polarity
  • Double shielded
  • Semi-rigid, semi-flex, and other cable styles
  • Alternative platings
Custom Board Level RF Capabilities
Custom and Application Specific RF Systems
  • Combo RF connectors with open pin field arrays
  • Other RF connectors including QMA, SMC, UHF, 1.0/2.3 and Mini UHF
  • Higher precision termination for lower loss
  • Custom orientations
  • Alternative platings

Click here to Build a RF Cable Assembly. This interactive program helps to easily create a valid part number for a RF cable assembly, view a print, request a sample or place an order.

Click here for RF Cable Specifications.

To view an RF Minimum Bend Radius Chart, click here.

For questions or more information on Samtec's complete line of RF Products,
please contact our RF Group.